IESNA:LM-63-2002
[TEST]P951115
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-840-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27043
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
5428.6 5431.5 5420 5395.7 5254.1 5106.8 5082.5 5199.8 5471.5 5833.4
6271.2 6774.7 7305.4 7693.1 7990.6 8285.3 8554.2 8715.8 8771.6 8711.5
8408.3 7863.3 7166.6 6062.3 4451.6 2592 2012.7 1841 1636.5 1333.2
1024.2 795.3 596.5 373.4 213.1 85.8 0
5428.6 5405.7 5394.3 5378.6 5241.2 5091 5069.6 5175.4 5437.2 5810.6
6236.8 6723.2 7253.9 7654.4 7940.5 8240.9 8507 8678.6 8758.8 8687.2
8361.1 7827.5 7119.4 5967.9 4311.4 2510.5 1989.8 1823.8 1616.4 1310.3
1011.3 785.3 567.9 359 207.4 83 0
5428.6 5421.5 5415.8 5400 5291.3 5146.8 5101 5188.3 5417.2 5767.6
6182.5 6648.8 7175.2 7638.7 7959.1 8256.7 8569.9 8783.1 8916.1 8904.7
8684.4 8195.1 7524.3 6480 4939.4 2921 2025.5 1839.6 1667.9 1430.5
1154.4 858.3 635.1 414.8 226 103 0
5428.6 5415.8 5408.6 5421.5 5347.1 5222.6 5166.8 5211.2 5371.4 5651.8
6025.1 6441.4 6923.5 7444.2 7860.4 8190.9 8508.4 8784.5 8949 9026.3
8940.4 8640 8105 7166.6 5753.3 3680.6 2084.2 1729.4 1573.5 1387.6
1190.1 988.5 765.3 510.7 291.8 130.2 0
5428.6 5422.9 5427.2 5455.8 5441.5 5375.7 5294.2 5285.6 5358.5 5525.9
5783.4 6115.2 6512.9 6970.7 7469.9 7931.9 8291 8602.8 8878.9 9082
9139.3 9013.4 8700.1 8189.4 7191 5420 3016.9 1530.6 1204.5 1014.2
826.8 666.6 519.3 366.2 198.8 73 0
5428.6 5431.5 5447.2 5485.8 5523 5523 5484.4 5448.7 5454.4 5524.5
5663.2 5880.7 6173.9 6520.1 6907.7 7399.8 7923.4 8365.4 8621.4 8741.6
8820.3 8858.9 8846 8830.3 8677.2 7776 5822 3242.9 1474.8 947
745.3 577.9 422 290.4 167.4 61.5 0
5428.6 5434.3 5464.4 5510.2 5576 5634.6 5674.7 5706.1 5703.3 5757.6
5849.2 5989.4 6183.9 6407.1 6680.3 7013.6 7392.7 7808.9 8183.7 8494.1
8807.4 9159.3 9511.2 9877.4 10330.8 10585.5 9800.1 7753.1 5009.5 2516.2
1207.3 742.4 503.5 327.6 187.4 65.8 0
5428.6 5438.6 5480.1 5545.9 5617.4 5689 5774.8 5872.1 5989.4 6139.6
6331.3 6551.5 6789 7052.2 7365.5 7748.8 8182.3 8660.1 9180.7 9744.3
10395.2 11106.2 11901.5 12692.5 13579.4 14610.8 15616.4 15871 14947 12751.2
9478.3 6012.3 3506.1 1936.9 855.4 206 0
5428.6 5452.9 5503 5578.8 5653.2 5720.4 5802 5913.6 6043.7 6241.1
6501.5 6800.4 7155.2 7592.9 8125.1 8784.5 9548.4 10432.4 11385.1 12357.8
13463.6 14513.5 15752.3 17011.1 18521.7 20006.5 21894.7 23917.4 25526.7 25357.9
22315.3 16816.6 10629.8 4259.9 778.2 171.7 0
5428.6 5451.5 5513 5584.5 5658.9 5739 5823.4 5936.4 6072.3 6268.3
6508.6 6797.6 7139.5 7578.6 8123.6 8816 9608.5 10566.9 11625.4 12709.7
13848.4 15011.3 16257.3 17616.2 19066.7 20578.7 22295.3 24160.6 25983 26304.9
23269.4 16983.9 9635.6 2509 535 158.8 0
5428.6 5450.1 5498.7 5594.6 5673.2 5760.5 5832 5936.4 6079.5 6251.1
6458.6 6694.6 6963.5 7332.6 7817.5 8404 9113.5 9986.1 10980.3 12064.6
13154.6 14271.8 15426.2 16657.8 18002.4 19324.2 20701.7 21907.6 22824.5 22168
19105.3 13166 5730.5 1105.8 333.3 110.1 0
5428.6 5444.4 5510.2 5593.1 5668.9 5744.8 5816.3 5899.2 6015.1 6139.6
6286.9 6430 6573 6766.1 7049.3 7424.1 7874.7 8479.8 9192.2 9999
10877.3 11785.6 12678.2 13585.2 14527.8 15410.4 16295.9 17098.4 17268.6 15772.3
12718.3 8738.7 3729.2 742.4 223.2 61.5 0
5428.6 5444.4 5498.7 5561.7 5624.6 5663.2 5701.8 5734.7 5764.8 5800.5
5812 5773.4 5700.4 5623.2 5568.8 5566 5643.2 5863.5 6221.1 6671.7
7205.3 7793.2 8385.4 8974.8 9546.9 10023.3 10306.5 10465.3 10061.9 8464.1
6206.8 3837.9 1530.6 434.9 160.2 40.1 0
5428.6 5424.3 5437.2 5455.8 5444.4 5368.5 5251.2 5075.3 4843.6 4537.4
4154.1 3707.8 3264.3 2893.8 2599.2 2356 2168.6 2048.4 1986.9 1972.6
2011.2 2088.5 2162.9 2235.8 2270.2 2214.4 2042.7 1769.5 1351.8 959.8
698.1 506.4 369.1 258.9 155.9 41.5 0
5428.6 5392.9 5348.5 5261.3 5103.9 4842.1 4491.7 4046.8 3549 3097
2726.5 2404.6 2107.1 1886.8 1766.6 1710.8 1672.2 1625 1574.9 1527.7
1472 1396.1 1307.4 1228.8 1153 1077.1 1002.8 922.7 828.2 721
610.8 503.5 389.1 267.5 145.9 32.9 0
5428.6 5357.1 5226.9 5006.6 4663.3 4175.5 3640.5 3131.3 2756.5 2437.5
2165.7 2012.7 1924 1846.7 1766.6 1699.4 1663.6 1650.8 1626.4 1572.1
1493.4 1414.7 1334.6 1257.4 1173 1090 1005.6 915.5 828.2 732.4
630.8 517.8 389.1 251.8 128.7 27.2 0
5428.6 5334.2 5115.4 4756.3 4229.9 3587.6 3044 2667.8 2367.4 2180
2091.3 2009.8 1924 1832.4 1748 1696.5 1680.8 1672.2 1652.2 1587.8
1439.1 1354.7 1278.8 1205.9 1138.7 1075.7 998.5 912.6 821.1 718.1
606.5 486.4 360.5 243.2 130.2 35.8 0
5428.6 5297 4992.3 4496 3815.1 3145.6 2717.9 2401.8 2230.1 2155.7
2062.7 1972.6 1911.1 1845.3 1755.2 1698 1672.2 1637.9 1486.3 1421.9
1400.4 1391.8 1367.5 1328.9 1270.3 1193 1084.3 982.7 871.2 759.6
645.1 530.7 412 291.8 171.7 58.6 0
5428.6 5287 4915.1 4298.6 3524.7 2919.6 2537.6 2293 2220.1 2135.7
2032.7 1962.6 1918.3 1859.6 1752.3 1679.4 1622.2 1464.8 1410.4 1387.6
1369 1364.7 1347.5 1301.7 1223 1130.1 1029.9 921.2 808.2 706.7
607.9 510.7 417.7 323.3 324.7 246 0
5428.6 5248.4 4806.4 4109.7 3304.4 2783.7 2428.9 2271.6 2218.7 2122.8
2024.1 1961.2 1924 1865.3 1739.4 1629.3 1484.8 1371.8 1336.1 1303.2
1281.7 1268.8 1210.2 1144.4 1070 995.6 908.3 823.9 731 636.6
547.9 456.3 370.5 446.3 400.5 134.5 0
5428.6 5236.9 4767.7 4042.5 3214.3 2675 2357.4 2263 2214.4 2121.4
2024.1 1965.5 1938.3 1883.9 1730.9 1569.2 1380.4 1301.7 1251.7 1211.6
1191.6 1147.2 1072.9 1004.2 934.1 855.4 786.8 718.1 645.1 579.3
546.4 432 359 496.4 228.9 57.2 0
5428.6 5255.5 4796.4 4051.1 3234.3 2710.7 2370.3 2268.7 2228.7 2137.1
2032.7 1976.9 1948.3 1899.7 1750.9 1570.7 1377.5 1298.9 1245.9 1204.5
1181.6 1138.7 1065.7 1001.3 929.8 854 778.2 709.5 642.3 562.2
492.1 404.8 359 497.8 197.4 48.6 0
